New ProductNewsPress ReleasesPress Releases

Bimed Cable Glands Now Available

AutomationDirect’s wiring solutions product offering now includes Bimed cable glands. Commonly known as a cable connector or fitting, cable glands secure wire or cable to electrical equipment while providing strain relief and protection from dust, dirt and even liquids. Cable glands are used in conjunction with cable and wiring throughout electrical instrumentation and automation system industries.

bimed-cable-glands-5x7Cable Glands are also used as a sealing and termination device to ensure that the characteristics of the enclosure which the cable enters can be maintained adequately. Bimed cable glands are offered in metric (M12-M63), Pg (PG7-PG48), and NPT (3/8”-1”) thread sizes and are available with brass or plastic housings.

Starting at $2.00 for a five-pack, Bimed cable glands are IP68-rated for dust and water ingress protection and are CE, cULus, and CSA approved.

To learn more, click here.bimed-cable-glands-cta-600x190

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of September 8, 2016. Check website for most current prices