NewsPress ReleasesPress Releases

Murrelektronik Passive Distribution Junction Blocks from AutomationDirect

Murr distribution junction blocks provide a convenient method for connecting sensors and actuators to the control cabinet. Murrelektronik supplies a comprehensive range of distribution boxes. They create optimum installations for any application and are cost-effective, reliable, and space saving solutions.

Murrelektronik blocks add M8 style connectivity as well as M12 12- pin and terminal block homerun options. Murr junction blocks feature a 30mm wide footprint that saves space and offers flexible mounting options. Integrated LED indicators make troubleshooting easy and overmolded bodies provide vibration and environmental protection. The distribution blocks are available with an integrated cable or the Homerun cabling option.

The passive distribution blocks support 18-30.2 VDC signals, are IP67 rated and UL / CE approved, and include marking tags.  Murr distribution junction blocks from AutomationDirect are priced from $69.00.

 About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com