NewsPress ReleasesPress Releases

IDEM Stand-Alone Non-Contact Switches from AutomationDirect

IDEM Stand-Alone Non-Contact Switches

New IDEM non-contact magnetic coded switches use force-guided contacts and have an internal monitoring system so that they are stand-alone, not requiring the use of a separate safety relay.

The wide 14mm sensing range provides a high tolerance to misalignment. Models are available that support automatic reset or manual reset, as well as a selectable auto/manual reset. External reset monitoring allows each switch to act as its own small safety system. These switches will maintain PLe (ISO13849-1) even when connected in series.

The PSA series, in a plastic enclosure, is suitable for general industrial applications; the MSA series, encased in a 316 stainless steel enclosure, is IP69K rated for food and beverage applications or other harsh duty applications. Magnetic coding offers a degree of tamper resistance.

The new IDEM stand-alone switches start at $218.00 and have a 1-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download: High Resolution Photo