March 16, 2022 – AutomationDirect has added BPA series split-frame and BRM series solid-frame cable entry systems and cable glands from Bimed. Cable entry systems provide safe installation into enclosures or electrical equipment, securing cables and providing strain relief while maintaining enclosure sealing requirements.

The BPA series cable entry system allows cables to be installed through an enclosure or other bulkhead surface without requiring disassembly of connectors from pre-made or terminated cables and without compromising environmental protections.
The BRM series allows for a high density of non-terminated cables to be installed through a small area of an enclosure or other bulkhead surface while maintaining environmental ratings.
New cable glands include EMC-rated models available in National Pipe Thread (NPT), Panzer-Gewinde (PG), and metric threads. EMC cable glands maintain shielded cable integrity, allowing entry without compromising the cable shield’s protection from electromagnetic interference.
A selection of hygienic cable glands is also available in NPT and metric threads. Hygienic stainless-steel glands have a smooth finish with no threads exposed to prevent the buildup of contaminants, ideal for use in food, beverage, pharmaceutical, and any industry requiring cleanroom technology. A combination hygienic-EMC cable gland is also available.
The new Bimed cable glands start at $22.75 (set of 5 EMC type glands), cable entry frames start at $8.00, and general-purpose grommets start at $6.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo