NewsPress ReleasesPress Releases

ISO 5599/1 Pneumatic Solenoid Valves from AutomationDirect

ISO 5599/1 Pneumatic Solenoid Valves

August 17, 2022 – AutomationDirect has added new NITRA ISO 5599/1 pneumatic solenoid valve components. These solenoid valves are completely interchangeable with any brand of ISO 5599/1 equipment.

ISO 5599 size one and size two components include solenoid valve bodies in 5-way, 2-position configurations with single or double solenoids and 5-way, 3-position, double solenoid valves with a center-pressure, center-closed, or center-exhaust configuration. Stand-alone bases and manifold components with a side or bottom orientation and NPT or G-thread ports are also offered.

Solenoid coils are available in 12VDC, 24VDC, 24VAC, 110VAC, and 220VAC; accessories include manifold blanking plates, inlets, blind ends, and seal kits.

All NITRA ISO 5599/1 valve components come with a two-year warranty and start at $86.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:               Tina Gable

Phone:                                 678-455-1845

Email:                                  tgable@automationdirect.com

Download:                          High Resolution Photo