NewsPress ReleasesPress Releases

ProSense Frequency Signal Conditioners from AutomationDirect

ProSense Frequency Signal Conditioners

April 5, 2023 – AutomationDirect has added frequency signal conditioners from ProSense.  These new signal conditioners are extremely versatile, affordable, and provide the flexibility to convert, transmit, scale, and isolate input signals from a wide variety of process sensors and controller I/O.

The SCU-2200 universal analog-to-frequency converters accept milliamp, voltage, RTD, thermocouple, or potentiometer inputs and provide a scalable single-frequency output (up to 25kHz). They are helpful when a controller does not have any analog input points available but does have a frequency input.

The SCU-2500 series frequency (input) conditioners are useful for converting frequency signals from encoders, magnetic pick-ups, variable speed drives, and flow meters to an analog signal for a PLC, recorder, or digital display. They accept frequency signals up to 100kHz and provide unipolar or bipolar analog, relay, or frequency (up to 100kHz) outputs. An optional square root relationship between the input and output is also available for flow measurement applications. 

The new ProSense frequency signal conditioners carry a 5-year warranty and are UL Listed, CE marked, RoHS compliant, and start at $240.00.

CTA Button

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download:                         High Resolution Photo