August 16, 2023 – AutomationDirect has added Endress+Hauser Picomag series magnetic-inductive flow meters to their growing line of flow sensors. Picomag series flow meters offer reliable measuring and monitoring of conductive liquids such as drinking and industrial water with a minimum conductivity of 10 μS/cm.
These magnetic-inductive flow meters allow simultaneous measurement of flow, temperature, and volume, and provide two selectable I/O points that can be configured for analog current or voltage output, pulse or switch outputs, IO-Link connection, or status inputs for a totalizer reset. The large colored TFT display auto-rotates based on orientation and configuration parameters can be called up by simply knocking on the device.
Picomag flow meters are configured and monitored with a Bluetooth® wireless interface on Android and iOS devices via the free SmartBlue App. With a wireless connection distance of up to 32 feet, Picomag is ideal for installation sites that are difficult to access. Its IO-Link interface offers seamless integration into established fieldbus systems, allows direct access to process and diagnostics data, and enables “on the fly” device configuration.
The new Endress+Hauser Picomag series magnetic-inductive flow meters are UL Listed, CE marked, and RoHS compliant. They are NSF/ANSI 61 certified for drinking water applications, offer a 1-year warranty, and start at $657.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo