January 17, 2024 – AutomationDirect has added new compact power supplies from LUTZE, which has been an industry leading manufacturer for over 60 years. LUTZE DIN rail mounted compact switching power supplies are high-efficiency units that offer space and cost savings.
These smaller-than-industry-standard power supplies are offered in four series. ECO series power supplies are low-cost single-phase units with an adjustable output voltage. Ultra series power supplies are single-phase models that reduce space requirements even further with their extremely small size. 3-phase series power supplies provide an integrated power boost function and remote ON/OFF feature to significantly reduce energy consumption. Universal series power supplies provide the flexibility of 1-, 2-, or 3-phase inputs, allowing these units to be used in many applications.
LUTZE compact switching power supplies offer 120, 240, 480, or 960W models (depending on series) and start at $97.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo