NewsPress ReleasesPress Releases

WAGO Pro2 Power Supply Communication Modules from AutomationDirect

WAGO Pro2 Power Supply Communication Modules

January 24, 2024 – AutomationDirect has added WAGO Pro2 communication modules that easily snap into place as an add-on to WAGO Pro2 power supplies.  These modules are available with various communication protocols and their respective communication ports. With this added connectivity, remote access to features, settings, and real-time data monitored by the power supplies is possible.

Available modules include Modbus RTU, with (2) RS-485 (RJ45) ports; EtherNet/IP with (2) Ethernet 10/100 Base-T (RJ45) ports; Modbus TCP/IP and UDP/IP with (2) Ethernet 10/100 Base-T (RJ45) ports, and IO-Link with (1) 3-position removable terminal port.

The new WAGO Pro2 communication modules come with a two-year warranty and start at $69.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo