February 21, 2024 – AutomationDirect has added Industrial Ethernet, Profinet, and Profibus Cables from LUTZE. The new LUTZE MOTIONFLEX® continuous flexing shielded Ethernet cables with 4 twisted pairs, Cat5e or Cat6a standards, and an abrasion, sunlight, and oil-resistant TPE jacket are designed for harsh industrial environments and operating conditions with high noise levels. MOTIONFLEX cables are also Ecolab certified for resistance to common cleaning agents and chemicals used in washdown procedures.
Flexible and standard shielded Ethernet Cat5e, Cat6, and Cat6a cables have also been added featuring 2 or 4 twisted pairs, polyolefin or HDPE conductor insulation, and PVC jackets.
LUTZE continuous flexing and standard Profibus cables with one twisted pair are shielded and include a purple PUR or PVC jacket highly resistant to oils. The 24 AWG continuous flexing version is ideal for applications requiring constant movement and repetitive flexing. A 22 AWG shielded Profinet version is also available with 4 twisted pairs and a polyolefin green jacket designed for reliable communication in noisy environments.
LUTZE industrial Ethernet cables are sold cut to length, starting at $1.37 / ft.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com/
Download: High Resolution Photo