Issue 53, 2024NewsNotebook IssuePress ReleasesPress Releases

DURApulse GS30 AC Drives from AutomationDirect

DURApulse GS30 drives

June 19, 2024 – AutomationDirect has added new DURApulse GS30 drives.  These high-performance drives support several control modes including sensorless vector control, closed-loop flux vector control, and torque control modes in a compact package. The GS30 series expands the DURApulse family by adding internal tension control loop expanded parameter sets for greater versatility, as well as optional EtherCAT and single- or dual-port EtherNet/IP communication cards.

GS30 drives support up to four (4) independent induction motor (IM) parameter sets or control of a single AC permanent magnet (PM) motor. They are available in sizes up to 3hp for a 230VAC single-phase input, 50hp for a 230VAC three-phase input, and 100hp for a 460VAC three-phase input. Their compact design allows for a zero-stack installation to save even more space. This series offers PID control, built-in PLC functionality, and STO capability typically found with more expensive high-performance AC drives.

The new DURApulse GS30 AC Drives start at $239 and have CE, TUV, and cUL approvals. All new DURApulse GS30 AC drives and accessories come with a two-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo