July 10, 2024 – AutomationDirect has added mechanical position indicators from Elesa. The Elesa position indicators are mounted to the rotating shaft of industrial equipment or machinery and use direct drive roller counters to provide an accurate reading of its position. These rugged position indicators do not require electrical power and are ideal for situations where a simple and reliable readout is needed.
Models are offered in clockwise or counterclockwise options with easy-to-read inclined upper or lower display orientations. Four- or five-digit roller counters are available in a variety of display resolutions and include a graduated scale for accurate readings.
The new Elesa mechanical position indicators are CE marked and RoHS compliant. They offer a 1-year warranty and start at $56.00. Black oxide steel reducer bushings, starting at $7.50, are also available to adapt smaller rotating machine shafts to the available position indicator diameters.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo