NewsPress ReleasesPress Releases

Saginaw Modular Enclosures Disconnect Enclosures, and Accessories

NextGen series enclosures modular enclosure

July 17, 2024 – New NextGen series enclosures include modular enclosure bays that can be bolted together to assemble a full freestanding enclosure with as many bays and doors to fit your specific application. Left and right bays with one side open and a center bay with both sides open are available. New freestanding disconnect enclosures protect electrical components and personnel from shock hazards. Saginaw NextGen enclosures are available in carbon steel or stainless steel, in various NEMA ratings, and in various sizes. Enclosure components and accessories include side exterior panels to cover modular bay open ends, filler plates, subpanels, interlocks, defeaters, DIN rails, gaskets, and a baying kit.

Also added are modular disconnect enclosure bays that are right side bays with one side open for bolting onto a modular freestanding enclosure in order to add a disconnect to the system.

NextGen series modular enclosure bays start at $1,990.00 (SCE-N68C4018), disconnect enclosures start at $1,754.00 (SCE-N68XM2818), modular disconnect enclosure bays start at $1,896.00 (SCE-N68RX3418), and components and accessories start at $6.75 (SCE-129751).

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo