NewsPress ReleasesPress Releases

Crohm Brake Resistors from AutomationDirect

Crohm brand VFD brake resistors

October 9, 2024 – AutomationDirect has added Crohm brand VFD brake resistors, which feature NEMA 1 enclosures and installed thermal switches. These resistors are offered in many popular resistance values from 3.7 ohms to 400 ohms and power ratings from 240 W to 18 kW to ensure a good match per your manufacturer’s recommendation. The NEMA 1 enclosures protect users from injury and the resistor from accidental damage, while the thermal switch helps protect the drive and resistor from thermal overload.

The new Crohm brake resistors start at $156 and come with a standard 1-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact          Tina Gable

Phone:                          678-455-1845

Email:                          tgable@automationdirect.com

Download:                    High Resolution Photo