Cumming, GA — March 12, 2014 … AutomationDirect’s IronHorse line of electric motors now includes fractional HP DC motors and gearmotors. UL, CSA and RoHS compliant, models are IP40-rated and feature reversible design and dynamically balanced armatures; models are available with 18-inch leads or fitted with junction boxes with 8-inch leads.
The MTPM series motors, available in sizes ranging from 1/31 to 1/4 HP, feature rolled steel totally enclosed non-vented (TENV) housings, high energy ceramic magnets and replaceable brushes. Mountable in any orientation, the motors are rated for SCR drives and accommodate 12, 24, 90, and 180 VDC. Fractional HP DC motors start at $71.
IronHorse MTG series DC gearmotors are designed for use on unfiltered SCR (Thyristor) type rectified AC inputs. They may also be used with PWM (pulse width modulated) type DC adjustable speed drives and in across-the-line applications. Mountable in any orientation and available in sizes ranging from 1/19 to 1/5 HP, models are offered with parallel or right-angle gear shafts and accommodate 12, 24 and 90 VDC; 386:1 to 11:1 gear ratios are available. Other features include TENV enclosures, Class F insulation, double-shielded bearings and replaceable brushes. IronHorse DC gearmotors start at $146.
View the complete line of IronHorse DC motors and gearmotors at www.automationdirect.com/dc-gearmotors.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1730
Email: tgable@automationdirect.com
[hozbreak]