Socomec SIRCOVER UL 1008 rated manual transfer switches provide safe transfer and are extremely durable, tested and approved for use in the most demanding applications such as resistive load or total system applications. The switches provide reliable operation with a double breaking per pole sliding bar contacts system.
SIRCOVER manual transfer switches have three stable, completely isolated positions and feature 2, 3 and 4-pole configurations; 100A, 260A and 400A ratings, with 240VAC and 600VAC max operation voltage (AC) ratings. The SIRCOVER UL 1008 range provides safe transfer and disconnection at all levels within an installation. The source transfer will be operated safely even under on-load or over-load conditions.
Accessories include direct and external handles, external shafts, bridging bars, auxiliary contacts and terminal protection screens and lugs.
UL 1008 manual transfer switches start at $289.00 and are backed by a 1-year warranty. These transfer switches are not to be used as motor disconnects.
Learn more by visiting: www.automationdirect.com/manual-transfer-switches
To read more press releases from AutomationDirect, click here.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com