January 31, 2024 – AutomationDirect has added a variety of ProSense and AchieVe brand submersible level transmitters to their growing lineup of level sensors.
ProSense GPLT series general-purpose submersible level sensors are designed for water applications and offer a slim housing diameter in several sensing ranges and cable lengths.
ProSense NFLT series non-fouling, submersible level sensors are designed for challenging wastewater applications and feature a rugged Kynar sensing membrane with superior abrasion and puncture resistance. Both series offer integral lightning protection and hazardous location ratings.
AchieVe ELT series economical general-purpose submersible level transmitters are ideal for applications where small size, weight, and low cost are required.
All new submersible level transmitters feature a 4 to 20 mA output and an IP68 protection rating for use in challenging industrial environments. The AchieVe ELT submersible level transmitters are CE marked, have a 2-year warranty, and start at $298.00. ProSense GPLT/NFLT series submersible level transmitters are UL Listed, CE marked, have a 2-year warranty, and start at $393.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo