August 28, 2024 – AutomationDirect has added new versions of the AchieVe WDW and WDN series wire ducts which provide easy wire management at great prices. These rugged, wide and narrow finger wall, rigid wire ducts are made of self-extinguishing UL 94 V-0 rated flame-retardant PVC material. AchieVe wire ducts feature convenient upper and lower score lines to facilitate breaking off individual fingers when extra space is needed for wider cables.
The new AchieVe WDW and WDN series wire ducts, now available in gray or white, are sold in 6.56 ft. (2m) sections with up to a 6-inch width (cover included) and start at $12.00.
Learn more by visiting: https://automationdirect.com/wire-duct
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo