August 9, 2023 – AutomationDirect has added AchieVe WDN series wire duct, providing more options for dependable wire management at great prices. This rugged, open slot, narrow finger, rigid wall wire duct is made of self-extinguishing UL 94 V-0 rated flame-retardant PVC material. AchieVe wire duct also features convenient upper and lower score lines to facilitate breaking off individual fingers when extra space is needed for wider cables.
The new AchieVe WDN series narrow finger wire duct is available in gray, is sold in 6.56 ft. (2m) sections with cover included, and starts at $12.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo