![Acme Electric Encapsulated Core General Purpose Transformers](https://library.automationdirect.com/wp-content/uploads/2022/03/acme-buck-boost-transformers-launch.jpg)
March 30, 2022 – AutomationDirect has added new 1-phase encapsulated core general purpose transformers and buck-boost transformers from Acme Electric.
These general-purpose transformers use electrical grade silica and resin compounds to completely enclose the core and coil to prevent corrosion and insulation deterioration. They are available in various voltages and sizes from 0.25 to 25 kVA.
In addition, the new encapsulated buck-boost transformers provide a low-cost and reliable option to correct off-standard voltages. They are available in a range of sizes from 0.25 to 5 kVA.
All of the transformers are UL Listed, CE marked, RoHS compliant, and come with a 10-year warranty.
The new Acme Electric encapsulated core general purpose transformers start at $86.00, and the encapsulated buck-boost transformers start at $105.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo