December 18, 2024 – AutomationDirect has added Advantech serial-to-Ethernet Modbus gateways allowing connections of isolated serial devices to the Internet for centralized machine communication management. Advantech Modbus gateways provide easy integration of Modbus TCP and Modbus RTU/ASCII networks and offer two 10/100 Mbps Ethernet ports for LAN redundancy.
These gateways can be set up and troubleshot with an easy-to-use web interface and provide up to four software selectable RS-232/422/485 ports. Configurations allow up to 16 peer connections under Modbus Client mode and 32 peer connections under Modbus Server mode on each serial port.
Another addition to this launch is the ZIPLink ZL-CMA9 9-position terminal block to 9-pin D-sub female port adapter communication module. This type of adapter provides fast and convenient screw terminal connections for D-sub ports on Advantech Modbus gateways or any other compatible device.
The Advantech Modbus gateways start at $278.00 (EKI-1221-CE). The ZIPLink ZL-CMA9 adapter is $24.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo