AutomationDirect has added over 360 NEMA 4/12 and 4/4X/12 enclosures. The Ultimate Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. Streamlined designs include models with slope top, windows, as well as 1-point and 3-point latch heavy-duty handles; models are available in heavy 14 gauge steel with ANSI gray light-textured or RAL7035 light gray textured finishes, and in 14 gauge 304 stainless steel with smooth-grain finish.
The Ultimate series enclosures are constructed with plasma welded seams, polyurethane poured-in-place gaskets, collar studs for mounting optional subpanels, concealed hinges, and increased tub openings to accommodate larger size subpanels. With prices starting at $165, the Ultimate series enclosures are UL and CSA approved and backed with a one-year warranty.
Learn more about the full line of Hubbell-Wiegmann enclosures at: www.automationdirect.com/enclosures. [hozbreak] [hozbreak]
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.