Din-Rail Disconnect
Move (only) one piece of DIN-Rail to form a square.
Need DIN-Rail? AutomationDirect offers:
- Steel or aluminum rails
- 15mm (mini) and 35mm (standard) widths
- Heights: 7.5mm, 10mm, 15mm and others
- Standard 1m bulk lengths (2pc and 10pc packages)
- Custom 3.8 in to 23.6 in lengths for use with specific enclosures and 19” rack mount equipment
- Accessories include support brackets and mounting clips
Cable Tie Tri
Move 3 Cable ties to create 3 triangles:
- All ties must be part of a triangle
- Only 3 ties can be moved
- Only 3 triangles should remain
This is no brainteaser: Our SapiSelco brand cable ties are quality, Italian products, produced in a highly-automated factory.We offer general purpose types as well as special-purpose styles such as metal-detectable, releasable, UV-rated and double-headed. Accessories are also available for installing, mounting and marking wire ties. With great prices and in-stock for immediate delivery!
Fuse Ruse
Move 2 Fuses to make 7 squares
AutomationDirect offers an extensive selection of industry-standard fuses is available that are manufactured using the highest quality materials and manufacturing methods. Fuse types include:
- Class CC
- Class J
- Class RK5
- Class RK1
- Class L
- Class T
- Class M
- Small dimension glass and ceramic
https://www.automationdirect.com/fuses
Fuse Subterfuge
Move 3 fuses to make 9 squares
.
.
.
.
.
.
.
.
.
.
.
.
.
Brain Teaser Answers
DIN-Rail Disconnect – Solution
Cable Tie Tri – Solution
Fuse Ruse – Solution
Moved 2 fuses to make 7 squares:
- Old positions are ghosted
- New positions are stared
- 5 blue squares + 1 yellow + 1 green = 7 squares
Fuse Subterfuge – Solution
Moved 3 fuses to make 9 squares:
- Old positions (3) are ghosted
- New positions (3) are stared
- 7 blue squares + 1 yellow + 1 green = 9 squares