May 7, 2025 – AutomationDirect has added pre-cut aluminum DIN rail, available in sizes from 72mm to 858mm, which helps eliminate the risk to personnel and saves time spent on cutting and drilling products with sharp edges and blades. Pre-cut DIN rails are also deburred for safety and to prevent cables and wires from being damaged during installation.
Aluminum DIN rails are lightweight, allowing for increased maneuverability, easy mounting, and a dependable support structure for terminal block applications.
The new pre-cut aluminum DIN rails start at $9.75 / 5pk.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo