July 16, 2025 – AutomationDirect has added a pre-cut DINnector steel DIN rail, available in lengths ranging from 50mm to 600mm, which helps eliminate the risk to personnel and saves time spent on cutting and drilling products with sharp edges and blades. Pre-cut DIN rail is also deburred for safety and to prevent damage to cables and wires during installation.
Steel DIN rail provides superior strength where durability and load-bearing capabilities are paramount and is resistant to deformation and wear, ideal for environments with extreme temperature fluctuations.
Pre-cut DINnector steel DIN rails start at $6.00 / 4pk.(DN-R35S-050-4).
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/