July 24, 2024 – AutomationDirect has added new Hammond wireways that are designed to house electrical cables and wires, keep them organized, and protect them from environmental contaminants or physical damage. The new CW series carbon steel lay-in wireways are available with a NEMA 1 rating featuring a removable screw cover with keyhole slots and are offered with or without knockouts.
New 1487 series pull-through wireways are available in a NEMA 12-rated carbon steel version. Unlike the lay-in type, pull-through wireways do not open and require cables/wires to be pulled for installation. However, they do provide optimum protection for electrical wiring/cabling runs and are ideal for connections between machines and control panels.
In addition to these wireways, many wireway fittings and accessories for each specific series have been added to help complete installations quickly and efficiently, and to ensure the best possible layout.
Lay-in wireways start at $18.50, pull-through wireways start at $111.00, wireway fittings start at $4.25, and wireway accessories start at $6.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo