April 30, 2025 – AutomationDirect has added Helukabel’s HELUKAT industrial Ethernet and Profinet cables featuring a halogen-free, flame-retardant, and durable construction built to support a variety of industrial requirements. New Type B, Type B Hybrid (with power conductors), Type R, and Type C Profinet cables are designed to provide reliable data transmission in dynamic or harsh industrial applications while protecting against environmental factors like oil, chemicals, and abrasion. Tray rated, flexible, and continuous flexing versions are offered.
HELUKAT industrial Ethernet cables of varying flexibility have also been added, with Cat5, Cat5e, Cat6, Cat6a, Cat7, Cat7a, and Cat7e versions available to serve a wide range of industrial and robotic applications.
The new HELUKAT Ethernet cables start at $1.05 / ft. (20 ft. min.) and HELUKAT Profinet cables start at $1.78 / ft. (20 ft. min.).
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo