June 12, 2024 – AutomationDirect has added Velox safety machine guarding components by Husky Rack & Wire. Velox machine guarding is the industry’s fastest-installed machine guarding, capable of installation times that are four times faster than other guarding systems.
Versatile and affordable, Velox guarding offers design flexibility to create a safe work environment and is engineered to exceed regulatory safety standards as outlined by OSHA, ANSI, Robotic Industry Association (RIA), Canadian Standards Association (CSA), ISO, and others.
Components available include panels, posts, doors, and mounting clips. Panels are made from powder-coated 8-gauge carbon steel that can be cut to a custom-width panel in the field. Posts are made of yellow powder-coated carbon steel and are slotted to accept panel mounting clips. Doors allow access to a protected area and come in swing or slide styles. Mounting clips are used to mount custom-cut panels to a post.
The new Velox machine guarding panels start at $45.50 and all new Velox safety machine guarding components have a 1-year warranty.
Learn more by visiting: https://www.automationdirect.com/machine-guarding
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo