April 9, 2025 – AutomationDirect has added ICON Process Controls Truflo® TKM series paddle wheel liquid flow meters that provide reliable, full-pipe liquid flow measurement with exceptional long-term performance. These rugged, highly repeatable sensors deliver outstanding value with no scheduled maintenance required. Built with a chemically resistant PVC body, they are ideal for corrosive liquid process applications. Each unit comes preprogrammed and offers a bright, 360° rotatable LED display for clear and convenient readability.
Models offer sensing ranges up to 357 GPM and are available with 1/2 to 2-inch Schedule 80 socket process connections. Featuring 4–20 mA and pulse outputs, they incorporate the proprietary ShearPro® paddle wheel and through-pin designs for enhanced reliability and ±0.5% accuracy. The true-union design enables easy installation and maintenance, allowing quick sensor removal and servicing without disrupting the pipeline.
The new ICON flow meters are CE marked and RoHS compliant. They offer a NEMA 4X and IP66 protection rating, a 1-year warranty, and start at $944.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo