September 21, 2022 – AutomationDirect has added linear slide actuators from igus. These lead screw-driven and belt-driven linear slide actuators can be used as single-axis slides or can provide an economical means of creating high-performance XY or XYZ gantry systems.
The SAW series lead-screw driven actuators offer a low-cost linear motion solution with travel distances from 50 to 750 mm, widths of 74 and 108 mm, and a 25mm pitch screw. ZLW series belt-drive actuators provide a longer travel axis with lengths from 200 to 1000 mm and widths of 74 and 90 mm, driven by a 70mm pitch belt.
Drive couplings and mounting accessories are available to fit small NEMA framed motors and AutomationDirect’s SureServo motors.
The new igus linear slide actuators start at $355.00. All actuator components carry a one-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo