Issue 46, 2021NewsNotebook IssuePress ReleasesPress Releases

IronHorse ACN and ACNND NEMA 4X AC Drives from AutomationDirect

IronHorse ACN and ACNND NEMA 4X AC Drives

July 28, 2021 – AutomationDirect has added new NEMA 4X AC drives to their IronHorse brand of drives. These new high-performance VFDs support four control modes including V/Hz, slip compensation, sensorless vector, and torque control, and come in a variety of voltage and horsepower ratings for an extremely affordable price.

The ACN / ACNND series drives can control 230VAC three-phase motors up to 20 hp when powered with 230VAC three-phase and up to 10 hp when powered with 230VAC single-phase. The 460VAC models support motor sizes up to 30 hp when powered with 460VAC three-phase and up to 15 hp when powered by 460VAC single-phase.

These drives include ample built-in I/O and support Modbus RTU. Additional I/O is supported with option cards as well as Ethernet communications that allow the drive to be controlled and monitored over Modbus TCP or EtherNet/IP.

VFD Suite is a free, user-friendly software package that allows for configuration of the ACN/ACNND drive, programming of the sequence controller, and other advanced features, such as trending.

These new IronHorse ACN and ACNND drives start at $189.00 and have an 18-month warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download:                         High Resolution Photo