NewsPress ReleasesPress Releases

Leuze 18mm Front/Bottom Threaded Rectangular Photoelectric Sensors from AutomationDirect

Leuze 28 series 18mm threaded rectangular sensors

April 3, 2024 – AutomationDirect has added Leuze 28 series 18mm threaded rectangular sensors that feature flexible mounting options with front and bottom 18mm threads and 3.1mm through-holes, sensing distances up to 10m, and rugged ABS thermoplastic housings with an IP67 protection rating.

These new photoelectric sensors are offered in diffuse, polarized retroreflective, and through-beam sensing styles, and in highly visible red LED or infrared models. Leuze 28 series photoelectric sensors are ideal for a variety of industrial applications such as material handling, packaging, wrapping, and sortation.

The new Leuze 18mm threaded rectangular photoelectric sensors are UL Listed, CE and IKCA marked, and RoHS compliant. They offer a 2-year warranty and start at $62.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                          678-455-1845

Email:                          tgable@automationdirect.com

Download:                    High Resolution Photo