September 25, 2024 – AutomationDirect has added LUTZE ELECTRONIC shielded or unshielded flexible control and signal cable. This industrial-grade multi-conductor cable is ideal for use in machines and machine tools, plant cabling, HVAC technology, assembly/production lines, process instrumentation, and industrial controls. These cables are 300V rated and are third-party evaluated by ECOLAB for resistance to cleaning agents and chemicals commonly used in food and beverage washdown procedures.
The polyvinyl chloride (PVC) jacket is oil and sunlight-resistant, and this cable is Power Limited Tray Cable UL PLTC rated for use with cable tray applications and AWM rated for use in appliance wiring.
Order LUTZE ELECTRONIC cable cut to length in 1-foot increments, with a 20-ft. minimum, starting at $0.74 /ft.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo