August 14, 2024 – AutomationDirect has added the Murrplastik MP18 series cable/hose drag chains which are built from rugged polyamide (PA) and are available in various sizes with support for cables up to 15mm diameter. Drag chains are used to route cables/hoses to moving components while keeping them organized and protected. They help extend cable and hose life, provide protection for personnel, and reduce equipment downtime and repair costs.
The hinge and latch design allows quick and easy access for new or existing installations without requiring cable/connector disassembly. In addition, they can easily adapt to various installation configurations, including parallel, overlap, circular, and many more, and have end brackets that provide secure mounting points.
Also available are accessories that provide additional support and complement drag chain operations.
Murrplastik MP18 drag chains start at $38.00 and drag chain accessories start at $7.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo