NewsletterNewsletter

Newsletter Volume 27 Issue 1

Build Better Machines Faster Using Today’s Enhanced Motion Controllers and PLCs
High-performance servo motion is now more affordable and accessible than ever due to integrated controllers, making the technology viable even for applications which could not formerly support the cost or complexity of traditional implementations.
Learn more

The Master Controller of Motors
Everyone knows that motors are the workhorses of industry. They move machinery, fans, pumps, compressors, conveyors, elevators, etc. How are they controlled? The simple way is by using across-the-line control and turning them on and off. This works great in most cases, but what if you need to vary the speed of the motor? Control the acceleration or deceleration? Do a controlled stop? What if you want to control the motor based on torque feedback instead of speed?
Read more


Now Available

AchieVe FDM Series 12mm Tubular Photoelectric Sensors
Starting at $35.00

FTG Enclosed Style Power Distribution and Terminal Blocks
Power distribution blocks start at $19.00

Schneider Electric Easy TeSys Series IEC Motor Controls
Thermal overload relays start at $29.50


Helukabel SOOW & SJOOW Portable Cord
Starting at $0.33 / ft.

Murrelektronik EtherCAT® IO-Link Master Modules and Additional IO-Link Hubs
EtherCAT master module priced at $399.00

Teknokol Eco Series HMI Enclosures and Suspension Arm Systems
Teknokol HMI enclosures start at $349.00


Advantech Modbus Gateways
Starting at $278.00

More Captron CANEO Series Pushbuttons
New models start at $59.00

Endress+Hauser Soliphant® FTM20 Vibration Rod Level Switches
Starting at $673.00


Whitepaper | What’s Really Causing your VFD’s DC Bus Overvoltage Fault?
Variable Frequency Drives (VFDs) are a crucial component in industrial automation, providing precise control over a motor’s speed and torque. Numerous built-in protections and fault indications are provided with modern VFDs, including the commonly seen DC Bus Overvoltage Fault. This fault has several possible causes and this whitepaper explores each one, offering solutions to ensure proper VFD operation.
Download the Whitepaper

Enhancing Automation System Performance with the EtherCAT Protocol
The EtherCAT protocol is a high-performance and cost-effective Ethernet networking technology, providing a versatile solution when EtherNet/IP and PROFINET simply aren’t fast enough.
Learn more


Where’s Wera Behind the Scenes Video Contest
Watch this video to go behind the scenes on a personal tour. Also, while you’re in the studio, be on the lookout for some Wera tools hiding around. How many can you spot? Enter the contest and let us know how many Wera tools you spot!
Enter the contest

New Product Giveaway!
Enter your info for a chance to win a Wiha 8.5 Piece Limited-Edition 85th Anniversary Screwdriver & Bottle Opener Set. You will also be entered to win 1 of 5 drill bit sets. Contest is open for approximately 3 weeks after the newsletter is sent and is open to residents of the U.S. and Canada only. Winner will be contacted via email.
Enter to WIN!