August 21, 2024 – AutomationDirect had added a wide array of vinyl electrical tapes and insulated mastic and splicing tapes from Plymouth Rubber®. Vinyl electrical tape is a high-quality, all-weather tape that easily applies to surfaces and withstands a wide range of temperatures. These tapes include versions that can be used as protective outer jackets over splices, used in general insulation applications, and in applications where elasticity, aggressive adhesion, and flame resistance are required.
Insulating mastic and splicing tapes offer excellent adhesion and sealing for metals, rubbers, and synthetic cable insulations/jackets. These tapes are available in various types that can be used for applications requiring excellent stretch and conformability to complex shapes, protection for high-temperature connections, high dielectric strength, waterproofing, insulation of overhead and direct buried electrical connections, and more.
Most versions are rated for up to 600V, with select versions rated for up to 69kV. Vinyl electrical tapes start at $4.75/roll, and insulating mastic and splicing tapes start at $7.25/roll.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo