Uncategorized

Product Pointers August 2024

Featured Products


LS Electric XGB PLCs
are advanced controllers geared for motion applications with high-level features, such as IEC programming, that can be beneficial in any automated system
PLCs starting at $279

LS Electric L7C AC servo systems
combine a high-performance servo motor with a servo amplifier (drive) to achieve accurate position, velocity, or torque control; available in sizes up to 1kW
Motors starting at $210

Pfannenberg PYRA and PATROL series signal beacons
can withstand severe environments, are suitable for indoor and outdoor use, and satisfy numerous alarm, warning, and indication requirements
Horns starting at $158  


NITRA rotary actuators and grippers
accurately clamp and position parts for pick and place, material transfer, conveying, and many other applications
Grippers starting at $119

Saginaw HMI enclosures and suspension arm systems
protect human machine interfaces (HMIs) from harsh industrial environments and allow operators to easily adjust the HMI enclosure’s position 
starting  at $93

ViewMarq LED message displays
with easily configured messages and FREE configuration software
starting at $721


Koyo rotary encoders
in light, medium, and heavy-duty versions with resolutions up to 5000 ppr
starting at $98

Mechanical pressure switches
can accurately detect pressure from vacuum to 7500 psig 
starting at $121

Metal Work Regtronic pneumatic transducers
utilize two internal solenoid valves to convert an electronic signal from a PLC or other controller to a regulated precision linear pneumatic output pressure
starting at $380


SIM drive couplings
combine shafts of various mechanical devices, often of different sizes, while compensating for shaft misalignment; offered in jaw/spider, Oldham, servo beam, high-gain, and double loop
starting at $10.50

ProSense loop panel meters
offer a simple, low cost digital display of an analog 4-20mA signal
starting at $154

Schmersal two-hand control panels
are used with a two-hand monitoring relay and require an operator to use both hands at the same time when initiating a hazardous operation
starting at $153


Captron Caneo series capacitive pushbuttons
cover a wide range of requirements, from industrial automation and robotics to building technology
starting at $59

Quabbin DataMax cut-to-length Ethernet cables
include Cat6/6a cable in 28, 26, and 24 AWG with 4-twisted pairs and 7-stranded tinned copper conductors; available in Industrial, commercial, and mil-spec design
starting at $0.42/ft

ReeR safety light curtains with integrated muting functions
are access control barriers available in sender/receiver pairs and active/passive versions
starting at $985   (sender/receiver pair) 


Hole cutting tools
include drill bits, hole saws, machine taps, and more
starting at $4.25


Quick links to popular topics