AutomationDirect’s ProSense DPTW series differential pressure transmitters are precision engineered for accurate differential or gauge pressure measurement of a wide variety of liquids, gases, and steam applied to both pressure sensing ports.
The ProSense DPTW series is up to eight times smaller than a conventional style DP transmitter and is ideal for industrial, commercial, and OEM process measurement applications, including differential, positive, or negative pressures.
The DPTW series can also be used to measure hydrostatic liquid level in pressurized or open tanks and flow measurement using primary differential pressure flow elements such as an annular pitot tube, orifice plate, or venturi tube.
Seven models are available with various measuring ranges of up to 400 inches of water column, each offering 4-20 mA outputs, 12-32 VDC operating voltage, and ¼-inch female NPT process connection.
Backed with a three-year warranty, the ProSense DPTW series differential pressure transmitters have a rugged NEMA 4X rating and are priced at $795.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo