January 15, 2024 – AutomationDirect has added ProSense FLG series detecting light grids that offer a cost-effective solution for object detection and feature a simple setup with no programming required. They have no dead zone on the full detection height and are perfect for a variety of applications, such as material handling, counting, and warehousing.
The ProSense FLG series detection light grids feature discrete complementary outputs and are available with detection heights up to 1580mm. They offer 20 or 40mm beam resolution options, a 0.1 to 10m operating distance, and rugged aluminum housings with an IP67 protection rating.
ProSense detection light grids are NOT protective devices and should not be used to guarantee personnel safety.
ProSense FLG series detection light grids are sold in sender/receiver pairs, are UL listed, CE marked, and RoHs compliant. They offer a 1-year warranty and start at $308.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo