March 19, 2025 – AutomationDirect has added ProSense linear potentiometers that offer reliable and consistent position measurement while delivering exceptional value and performance. These position sensors measure linear displacement by converting mechanical movement into a resistive output. Typically, they require a signal conditioner or a 10 VDC supply to provide an analog signal for a PLC.
ProSense linear potentiometers provide accurate position feedback for a variety of applications, from manufacturing equipment and robotics to automotive systems. These versatile devices are offered in fixed, rodless, spring-loaded, and pivoting-slide mechanical styles with stroke lengths ranging from 10 to 1250 mm.
The new ProSense linear potentiometers are CE marked, RoHS compliant, and offer a 1-year warranty. They are competitively priced and start at $94.00 (LSR-33P-0030-A5-C1).

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo