September 18, 2024 – AutomationDirect has added ProSense FSC series mechatronic digital flow sensors that monitor liquid media and provide flow sensing up to 50 GPM and temperature measurement up to 212°F. They feature a stainless steel construction, are available with 3/4”, 1”, or 1-1/2” FNPT process connections, and provide two analog, frequency, or switch outputs based on flow or temperature. A pushbutton interface offers a quick and easy setup, while a bright two-color digital display prominently displays process variable data.
The new ProSense mechatronic digital flow sensors are UL Listed, CE marked, and RoHS compliant. They feature a high IP65/67 protection rating, offer a 2-year warranty, and start at $260.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo