AutomationDirect has added new ProSense temperature probes, sensors, and thermowells to their existing portfolio of process sensors. Four new probe designs and three new sensor designs are offered to meet the needs of unique applications.
New probe additions include heat trace probes, flange mount probes, cuttable probes, and melt bolt probes. New sensor designs include threaded bolt style, spade sensors, and magnet mount sensors.
All of these probes and sensors are offered with type J thermocouple sensing elements. Type K thermocouple elements and PT100 RTDs with class A accuracy are also available with select series.
New thermowells include models specifically designed for sanitary Clean-in-Place applications and for probes that have a tri-clamp process connection.
These new ProSense temperature sensing products start at $26.00, are proudly made in the USA, and have an eighteen-month warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo