April 7, 2021 – AutomationDirect has added Schmersal IEC limit switches to its lineup. These limit switches are available in a 30mm or 40mm body width and are offered in zinc alloy, aluminum or glass-fiber thermoplastic enclosures.
The actuator heads’ selection includes plunger, plunger with roller, one-way lever with roller, lever with roller, adjustable lever with roller, and adjustable rod.
The snap-action contacts are available in a variety of NO/NC configurations.
All units have an M20 x 1.5 conduit fitting and include a ½-inch NPT adapter.
These new Schmersal limit switches start at $14.00 and have a 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo