February 1, 2023 – AutomationDirect has added new Socomec modular Midget and CC Class fuse holders to aid with the completion of overcurrent protection circuits in industrial systems.
These finger-safe, DIN-rail mounted fuse holders are available in 1-, 2-, or 3-pole versions with a blown fuse LED indicator on select models. They are offered with up to a 30A capacity and a 200kA interrupt rating.
Socomec modular fuse holders come with a 1-year warranty and are UL listed, CSA approved, CE marked, and RoHS compliant.
The new Socomec modular fuse holders start at $4.50.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures, and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo