February 3, 2021 – SapiSelco cable ties offer a low-cost solution (from $1.50 for pack of 100) for wire management needs.
These high-quality cable ties provide reliable cable and wire management and are designed with rounded edges to eliminate damage to cable sleeves caused by cable ties with sharp edges. This ensures reliable and trouble-free performance for extended periods of time.
Additions include CLICK Tie beaded cable ties, which allow release for reuse and have a double head that allows tying of a second bundle. New low-temperature UV resistant cable ties can be used outdoors in harsh weather conditions.
Also new are assortment kits that include bulk amounts of nylon cable ties in various sizes and colors, in bulk amounts of 800 or 1,200 cable ties.
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo