August 25, 2021 – AutomationDirect has added Stahl hazardous location alarm buzzers to their lineup of control and indicating devices. The STAHL YA11 series signal alarms sound an audible warning, alert, or information in the event of equipment malfunctions, safety issues, or when systems are starting up.
These alarms provide an omni-directional audible signal, are intended for use in hazardous areas or the harshest environments, and have hazardous area certifications for international use.
Available in alternating two-tone, alternating fast tone, and continuous tone models, with a maximum volume of 100dB at 1 meter and an aluminum/ABS plastic housing, these buzzers are NEMA 4X, IP66 rated, prewired for easy installation, and can be panel or surface mounted.
The new Stahl hazardous location alarm buzzers have a one-year warranty and are priced at $540.00
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo