54 new STEGO part numbers have been added to AutomationDirect’s enclosure thermal management and enclosure lighting product lines. New products include hose-proof hoods for filter fans, hazardous area heaters, thermostats/hygrostats/hygrotherms, and a new line of Ecoline LED lights.
The new hose-proof hoods fit existing filter fans and the newer Filter Fan Plus line, and are designed to increase the protection class and serve as a protective cover for the filter fans, intake grilles and exhaust grilles. Used for protection against washdown hosing and other harsh environmental conditions, the weather-resistant stainless steel hoods increase the UL protection class to UL Type 4X. STEGO filter fan hose-proof hoods start at $114.00.
New hazardous area heaters (starting at $137.00) augment existing heaters and are more compact with more wattage options. These compact 50W to 200W convection heaters are used in hazardous areas to prevent formation of condensation and frost in electrical enclosures and measuring equipment.
New thermostats, hygrostats and hygrotherms expand the offering of voltages and temperatures, and add thermostats for hazardous areas. These compact mechanical hazardous-area thermostats offer a high response accuracy, small switching difference, and a very long service life (switching cycles) for the regulation of heaters deployed in hazardous areas. High current performance allows direct control of a heater. Hazardous area thermostats are $91.00.
Ecoline LED lights require no special cables or connectors; simply connect wiring to the dual cage clamps. The Ecoline lights have both magnet mount and screw mount options and add a new clip mount option. The Ecoline lights are available with on/off switch and motion sensor switch options, and add a third no-switch option allowing use of an independent switching device. STEGO LED enclosure lights are priced from $43.00.
To learn more, visit www.automationdirect.com/enclosure-climate-control
To read more press releases, click here.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com