April 22, 2021 – AutomationDirect’s StrideLinx Cloud has been upgraded to provide machine builders, system integrators, and end-users with an end-to-end cloud solution offering improved collaboration, advanced user management, easier navigation, and custom user-defined dashboards to make remote access and monitoring even easier.
The StrideLinx secure VPN, a remote access solution, allows users to securely connect to remote systems using a low-cost VPN router and FREE cloud service.
StrideLinx VPN routers, starting at $369.00, come in wired, wireless, or cellular versions and provide an outgoing secure connection from remote systems to the user. 4G LTE cellular routers are compatible with T-Mobile, AT&T, and now Verizon networks.
Optional add-on services, available from automationdirect.com, allow users to enhance the platform with cloud data logging, cloud notify, white labeling of the StrideLinx platform, and much more.
Subscriptions with renewals start at just $15/month with options to renew monthly, yearly, or on a multiple-year schedule for even more savings.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo