January 20, 2021 – The SureMotion® LAHP series linear actuators, slides, and accessories are XYZ Gantry components that allow creation of a motion system with up to three axes of movement.
These motor-ready linear actuators and sliding components have travel lengths of up to 910mm. They turn rotary motion into linear motion and provide a variety of X-Y and X-Y-Z positioning system solutions.
Options for mounting stepper or servo motors as well as a full selection of accessories complete a linear motion system. Actuators are available in ball screw and lead screw driven units. Undriven linear slides in the same lengths as driven actuators can be used to stabilize the x-axis.
SureMotion LAHP series components start at $848.00 and have a 1-year warranty.
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo