April 12, 2023 – AutomationDirect has added new Wenglor OPT series cylindrical and rectangular ultrasonic sensors. These new sensors, available in diffuse and through-beam sensing styles, offer sensing distances up to 2000mm, rugged stainless steel and plastic housings, and protection ratings up to IP68 for use in challenging industrial environments.
Wenglor ultrasonic sensors are IO-Link v1.1 compatible, offering advanced configuration options such as through-beam, synchronous, and mute operating modes, window teach-in, and external temperature compensation. These sensors are easy to set up and install and are UL listed, CE marked, and RoHS compliant.
The new Wenglor OPT series ultrasonic proximity sensors offer a 1-year warranty and start at $127.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo